Series Search

※NEW PRODUCT

AC/DC> Rack Power- 19" Rack Power Unit

DRP Series

DRP Series
Wattage :
3200
Description :
DRP-3200 is a fully digitalized 3200W single output rack mountable front-end AC-DC/DC-DC power supply with 1U low profile, maximum 94.5% high efficiency and 37W/inch3 high power density. This series operates at 90-264Vac/127-370Vdc dual input voltages and offers models with 24V/48VDC output demanded by most industries. Each model is cooled by the built-in quality Japanese DC fans with fan speed control and can be working at the high temperature up to 70℃. DRP-3200 also features vast system design flexibility by equipping various built-in functions such as:
  • PMBus and optional CANBus communication protocols
  • Programmable output (PV & PC functions)
  • Active current sharing which enables total power up to 25600W by parallel connection of two 19” rack power shelves (DHP-1UT)
  • Remote ON/OFF control, AC OK, DC OK and T-Alarm (overheating alert) signal
  • Auxiliary power 12V & 5V for control board or small panel(s) in the system and
  • Power status can be monitor/controlled by master controller, RKP-CMU1
Model
Power:
DRP-3200
Shelf:
DHP-1UT
Safety Certificates:
1.CUL6.TUV-60950-111.CB13.CE30.EAC

DBR-3200 Series

DBR-3200 Series
Wattage :
3200
Description :
DBR-3200 is a fully digitalized 3200W single output AC-DC/DC-DC front-end smart charger with 1U low profile, maximum 94.5% high efficiency and 37W/inch3 high power density. It is an intelligent charger that has pre-loaded charging curves for different types of lead-acid and li-ion batteries. This series operates at 90-264Vac/127-370Vdc dual input voltages and offers models with 24V/48VDC output demanded by most industries. Each model is cooled by the built-in quality Japanese DC fans with fan speed control and can be working at the high temperature up to 70℃. Various protection mechanisms, as well as the temperature compensation function, are provided to assure normal and safe system operation. The rack-mountable attribute fits DBR-3200 perfectly for the charging, backup or constant current source applications exploiting the rack architecture or centralized power distribution. DBR-3200 also features vast system design flexibility by equipping various built-in functions such as:
  • PMBus and optional CANBus communication protocols
  • Programmable output (PV & PC functions)
  • Active current sharing which enables total power up to 12800W by parallel connection of 4 units in one 19” rack power shelves (DHP-1UT)
  • Remote ON/OFF control, AC OK, DC OK and T-Alarm (overheating alert) signal output
  • Auxiliary power 12V & 5V for control board or small panel(s) in the system

Model
Battery Charger:
DBR-3200
Safety Certificates:
1.CUL8.TUV-60601-111.CB13.CE30.EAC